HILO Motors and Fan Packs | Genteq Aftermarket Products
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. Aftermarket Products
  5. HILO Motors and Fan Packs
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
HILO Motors and Fan Packs

Edit


Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

HILO-DIST Collage Motor

Related Documents

  • HILO™ Motors and Fan Packs Sell Sheet
  • HILO™ Motors and Fan Packs Install Guide


Genteq® HILO™ motors are primarily for use in commercial refrigeration evaporators and condensers. They can also be used in many other applications requiring industry-leading efficiency, reliability and versatility, as HILO motors draw significantly less energy than shaded pole and PSC motors.

HILO motors and fan packs offer SKU complexity reduction possibilities, with 16 SKUs being replaced by 2 motors and 2 fan packs. Designed to be your truck stock option with universal voltage sensing, all angle mount functionality, and an IP66 and IP67 rating (water-tight, dust-tight and submersible).

Features

  • Universal Voltage Sensing With One Connection
  • All Angle Mount
  • Motors Only
    • Has 5 hole back cover, side mount brackets, fan hub for NA blades
    • 1550 RPM constant speed operation
  • Fan Packs Only
    • One design fits both 9.5” and 9.8” bolt circle
    • 355 or 400 CFM air flow
  • IP66 and IP67 Rating (water-tight, dust-tight and submersible)
  • Built to Operate Between -40°C and 60°C (-40°F and 140°F)
IP66 IP67 Logo Revision HILO

Benefits

  • Designed To Be Your Truck Stock Options
    • SKU Complexity Reduction: 16 SKUs Replaced by 2 Motor SKUs and 2 Fan Pack SKUs
    • Universal Mounting Options on Both Motors and Fan Packs Allow for Easy Retrofit Installation
    • Standard Straight Two-Pin Molded Plug and Includes a Right Angle Plug Adapter
    • Universal Voltage 90-240 VAC
  • Improved Efficiency Over Shaded Pole and PSC Motors (Up to 41% more efficient than shaded pole)
  • ATEX Certified and Ignition-Protected Component Suitable for HVACR Flammable Refrigerant Applications
  • UL®* Recognized Component
HILO Energy Saving Chart

Applications

  • Refrigerated Display Case
  • Vending Machines
  • Reach-in Coolers
  • Condensing Units, Ice Machines
  • Evaporator Fans

Specifications

HILO Motors
STOCK NUMBER WATTS RPM VOLTS AMPS ROTATION ENCLOSURE BEARING
MD5412HL 4-12 1550 90-240 .45-.22 CWOSE** IP66 and IP67 Ball
MD5425HL 12-25 1550 90-240 .58-.28 CWOSE IP66 and IP67 Ball

HILO Fan Packs

STOCK NUMBER WATTS RPM VOLTS AMPS ROTATION ENCLOSURE CFM BOLT CIRCLE BEARING
MD5470HL 4-12 2200 90-240 .45-.22 CWOSE IP66 and IP67 355 9.5" - 9.8" Ball
MD5471HL 4-12 2400 90-240 .45-.22 CWOSE IP66 and IP67 400 9.5" - 9.8" Ball

*UL is a trademark or trade name of Underwriters Laboratories, Inc., and is not owned or controlled by Regal Rexnord Corporation
**CWOSE - clockwise opposite shaft end