ACCLIMATE™ ECO Fit®
ACCLIMATE™ DEC Fit® is an airflow solution that uses an axial flux motor along with industry standard blower housing. DEC Fit® is designed for HVAC applications such as furnaces, fan coil units, air handlers and heat pumps.
Features
- Forward curved blower system with industry standard blower housing
- Heavy duty welded aluminum steel is standard on blower assembly
- ECM Toolbox based programming
- Low profile to fit most applications
Specifications
- Available with 1/3, ½, ¾ and 1 HP motors
- Impeller wheel diameters ranging from 7” to 11”
- Impeller wheel widths ranging from 4” to 11”
- Operating Speed range: 500 - 1400 RPM
- Voltage: 120/240/277 and 120/240 VAC single-phase input, 50/60Hz
- Airflow range: 200 – 2600 cfm
- UL® & cUL recognized system
Applications
- Air Handlers & Furnaces
- DOAS Units
- Water Source Heat Pumps
- VAV Units and Terminal Boxes
- Single Pack Vertical Units
- Fan Coils
- Biomedical Vent Hoods
Design ECO Fit® for your HVAC application using Genteq® Design Toolbox software! Search by airflow, static pressure, and size to select the right blower for your application.