ACCLIMATE™ High Efficiency Blower
ACCLIMATE™ HEB is an airflow solution that uses a traditional radial motor along with optimized high-efficiency blower housing. HEB is designed for HVAC applications such as furnaces, fan coil units, air handlers and heat pumps.
Features
- Forward curved blower system with optimized high efficiency blower housing
- Heavy duty welded aluminum steel is standard on blower assembly
- ECM Toolbox based programming
- Low profile to fit most applications
Specifications
- Available with 1/3, ½, ¾ and 1 HP motors
- Impeller wheel diameters ranging from 7” to 11”
- Impeller wheel widths ranging from 4” to 11”
- Operating Speed range: 500 - 1400 RPM
- Voltage: 120/240/277 and 120/240 VAC single-phase input, 50/60Hz
- Airflow range: 200 – 2600 cfm
- UL® & cUL recognized system
Benefits
- Improves Heat Transfer and reduces hot spots
- Reduces pressure drop across HVAC appliances
- Delivers up to $44 in annual energy savings by reducing power consumption by 23%
- Superior sound quality compared to standard blower systems
Applications
- Air Handlers & Furnaces
- DOAS Units
- Water Source Heat Pumps
- VAV Units and Terminal Boxes
- Single Pack Vertical Units
- Fan Coils
- Biomedical Vent Hoods