Rex Bearings | High-Performance Products by Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Rex® Chain and Bearings
  4. Rex® Bearings
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
Rex® Bearings

Edit

Explore
    • Rex Home
    • Rex Bearings
    • Rex Chain
    • Literature
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Rex Bearings Banner


Rex’s premium line of bearings stand the test of time. Customizable for any need, in any industry, our bearings undergo rigorous quality testing to ensure longer product life.

Our premier mounted spherical roller bearings are built to last.

  • Two-piece outer ring double-row design can handle high thrust and radial loads
  • Larger rollers provide high load capacity and longer product life, while allowing for static and dynamic misalignment
  • Popular in mining, cement & aggregate, bulk material handling, paper, pulp and forestry industries

Looking for an economical straight sleeve bearing?

  • Rex RPT composite bearings offer high dynamic loading and temperature tolerance
  • Available in industry standard 1/8” to 1/4” wall sections and common lengths
  • Maximum dynamic loading up to 12,000 psi and temperature tolerance from cryogenic to 325˚F
Whether your need is as simple as replacing a competitor product or custom designing a bearing from scratch, we’re here for you. Our U.S.-based Rex application engineers can assist with the following:
  • Discuss your application to make sure that your Bearing Solution is optimized.
  • Help you with application related Bearing Failures
  • Help you with installation issues.

RX-Bearing-ShurlokRollerZAF_NO eye_LightShadow_success story 2

SHURLOK Adapter Mounted Roller Bearing

The innovative Rex 6000 Series SHURLOK Adapter Mounted Roller Bearing is ideal for ISO 14000 compliance. The bearing’s rugged and adaptable design makes it excellent for mining, aggregate production, forest products, air handling, and other demanding applications.


Featured Content

Rex Bearing Smooth Crusher OEM Install
Rex Bearings Smooth Crusher OEM Install
"I actually look forward to removing the Rexnord bearings, because I think they will be easy to get off the shaft and we can probably re-use them.”
Learn More
Rex Bearing for Sawmill
SHURLOK® Bearings Lengthen Workday At Sawmill
Previous bearings failed in four weeks or less. Rex Bearings are still going 6 months later.
Learn More
Cement Plant
Rex® 6000 Series SHURLOK® Bearings Reduce Cost at Cement Plant
Replacing the bearings on a high speed kiln fan with Rex® 6000 SHURLOK® Adapter Mounted Roller Bearings extended bearing life and simplified installation.
Learn More
Aggregate Plant
Rex® 6000 Series SHURLOK® Bearings Reduce Costs at Aggregate Plant
Installing Rex® 6000 Series SHURLOCK® Adapter Mounted Roller Bearings saved installation and operational costs through superior design.
Learn More