Chillers and Condensers | Regal Rexnord
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
  2. Industries of Regal Rexnord
  3. HVAC - Commercial
  4. Chillers and Condensers
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
Chillers and Condensers

Edit

chiller condenser banner image outside

Chiller and Condenser Systems

Chillers and condensers play a vital role in commercial HVAC cooling systems. Chillers operate by extracting heat from liquids, typically used to cool spaces like commercial buildings, industrial facilities, and data centers. Condensers (also known as AC condensers) complement this by rejecting the extracted heat and converting refrigerants from gas to liquid. Condensers can be air-cooled, water-cooled, or evaporative, depending on system design. Working together, chillers and condensers ensure proper temperature regulation for energy-efficient operation in commercial buildings and industrial processes, which is essential for comfort, equipment protection, and process efficiency.



Talk to one of our expert sales professionals about how our solutions can efficiently power your business.



Chillers and Condensers in Action

secured data centers

Data Centers

The heat emitted in data centers spaces threatens the health of the equipment that is integral to keeping digital systems up and running. As cloud computing and digital reliance increases, new data center and warehouse environments continue to emerge, creating a need for efficient cooling and ventilation.

sky between the buildings

Commercial Buildings

Multi-storied buildings are tenant to businesses of all shapes and sizes with different heating and cooling demands. These environments often require multiple air units to support the architecture and design of the space.

rooftop of a hospital with the chiller and condenser parts

Hospitals & Health Centers

Sterile and controlled environments in the health and medical field require proper circulation and temperature control to support cleanliness, medical procedures, and patient support. These environments are considered energy-intensive and adhere to strict energy consumption standards.


Motor Solutions for Chillers and Condensers

SyMAX-PRO Motors

SyMAX-PRO Motors

SyMAX-PRO EC motors are 56-frame motors, available in rolled steel and extruded aluminum designs, to efficiently meet the ambient temperature and installation requirements of chiller and condenser applications."


142R & 142R II Motors

142R & 142R II Motors

These 48 frame motors improve energy efficiency and performance in chiller and condenser applications, reducing costs and enhancing system reliability.


JuggerNaut Motors

JuggerNaut Motors

JuggerNaut motors are PSC motors with a 70ºC operating ambient temperature and voltage change device configurations, allowing easy adaptation into condenser fan applications.

 

Evergreen OM Motor

Evergreen® OM Motors

Evergreen OM motors are EC motors designed to replace permanent split capacitor (PSC) outdoor condenser fan motors. Just one motor replaces up to 28 of the most common PSC motor ratings.

 


Chiller and Condenser Overview


SyMAX-PRO Extruded Aluminum SyMAX-PRO Rolled Steel 142 R 142 R II 460V JuggerNaut Motor Evergreen OM
Application Commercial Commercial Commercial Commercial Commercial Residential
Phase Three Three Single Single Three Single
Motor Type EC Motor EC Motor EC Motor EC Motor Induction Motor EC Motor
Horsepower (HP) Range .75-4.2 HP .75-3 HP 1/3-1 HP 1/3-1 HP 1-1.5 HP 1/3 HP
Frame Size 56 frame 56 frame 48 frame 48 frame 56 frame 48 frame
Voltage 460V 460V 230V 460V 230/460 & 190/380V 208-230V
Ambient Temperature Rating 65°C 60°C Up to 60°C Up to 60°C Up to 70ºC Up to 60°C
Enclosure Type Extruded Aluminum Rolled Steel Rolled Steel Rolled Steel Rolled Steel Rolled Steel
Ingress Protection (IP) Rating IP55 Up to IP54 IP44 IP44 Class F Insulation IP44
Integrated Control ModBus connectivity ModBus connectivity Serial Serial - -
A2L Compliant Yes Yes Yes Yes Yes Yes
Brand LEESON LEESON Genteq Genteq Century Genteq

Resources

Regal Rexnord Insights

Read up on thought leadership and industry insights impacting the HVAC world.


Learn More