Sealmaster Mounted Cast Iron Three Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USF3B5000-103-C
Part #:739073
Catalog #:USF3B5000-103-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.1875 in |
| Overall Length (in): | 5.25 in | Foot Height (in): | 0.78 in |
| Overall Height (in): | 2.83 in | Overall Width (in): | 5.25 in |
| Overall Height to Inner Ring (in): | 2.83 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Bolt Circle (in): | 4.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Maximum Speed (RPM): | 3000 rpm |
| Seal Type: | Multi-Lip Contact Seal | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Housing Color: | Gray | End Cap: | No |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USF3B5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Housing Material: | Cast Iron | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Flange Block | Housing Type: | Flange, Three Bolt |
| Radial Clearance: | Standard | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Size Code: | 3 |
| Insert: | USI5000-103-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461368008 | Weight: | 7.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

