System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-CC-316-S
Part #:VG-205-CC-316-S
Catalog #:VG-205-CC-316-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | L BRACKET, 3/16" STAINLESS STEEL, C TOP / C BOTTOM, INCLUDES HARDWARE | Style: | CC |
| Type: | Standard Metal "L" Bracket Assemblies | Material: | Stainless Steel |
| Measurement System: | Universal | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Component Series: | VG-205 | Straight/Swivel: | Straight |
| Product Type: | Bracket (Metal "L") | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405171015 | Weight: | 1.13 LB |

