FASCO Round Outlet Permanent Split Capacitor Draft Inducer Blower, 120 Volts, Flange: No - A253
Part #:A253
Catalog #:A253
Model #:A253
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 120 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Impedance | Speed: | 3300/2200 rpm |
| Current: | 0.24/0.13 A | Number of Speeds: | 2 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | No |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 818508028248 | Weight: | 7.72 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 10.50 IN | Country of Origin: | Mexico |

