How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| AG: | 5.16 | M: | 2.38 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| I: | 4.84 in | L: | 6.57 in |
| AB: | 4.76 | V: | 2.51 in |
| AE2: | 0.56 | U: | 0.875 in |
| G: | 2.32 | T: | 1.938 |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 |
Technical Specifications
| Model Code: | 30Y | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

