How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 3.51 in | AF: | 0.25 |
| G: | 2.87 | L: | 6.76 in |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 2.51 in | D: | 4.19 |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.875 in | I: | 5.02 in |
| LL: | 2.95 in | T: | 1.25 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AE2: | 0.57 | LM: | 9.01 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

