Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-15-L-250
Part #:EL8420184.00
Catalog #:EL-BM842-15-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Orientation: | L |
| Service Factor: | 1 | Output RPM: | 116 |
| Input Style: | C-Face Coupled | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Overhung Load: | 3,190 | Ratio Range: | 15:1 |
| Frame Size: | 250TC | Ratio: | 15:1 |
| Assembly: | BM-L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 2.5 | Output Diameter (in): | 1.750 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Model Code: | BM842 |
| Output Style: | L | Series Style: | EL-BM-L |
| Gear Type: | Worm | Output HP: | 10.2 |
| Product Type: | Right Angle | Input Keyway: | 3/8 x 3/16 in |
| Input HP: | 11.13 | Input Bore (C Face): | 1.625 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5508 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055892 | Weight: | 102.00 LB |

