Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ826-20-H1-56-20
Part #:GR8260553.20
Catalog #:GR-HMQ826-20-H1-56-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AE2: | 0.39 |
| AJ: | 5.88 | LQ: | 5.19 in |
| AA: | 8.81 | AB: | 6.69 |
| M: | 2.38 | U: | 0.75 in |
| BD: | 6.5 | G: | 1.69 |
| AG: | 7 | AF: | 0.75 |
| D: | 2.94 | AD: | 6.01 |
| I: | 4.34 in | C: | 8 in |
| L: | 6.07 in | H: | 0.53 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | R: | 0.75 in |
| AE1: | 0.6 | AK: | 4.5 |
| Center Distance (in): | 2.63 in | J: | 6.38 in |
| F: | 3.38 | RQ: | 4.82 in |
| T: | 1.25 |
Technical Specifications
| Input HP: | 2.965 | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 20 | Series Style: | GR-HMQ-H1 |
| Keyway: | 3/16 X 3/32 | Output HP: | 2.549 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Output RPM: | 87 | Frame Size: | 56C |
| Mounting Style: | Shaft Mount | Output Key: | 1/4 X 2.50 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Code: | GR |
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.625 in |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.63 |
| Service Factor: | 1 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ826 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor HP Rating: | 3 |
| Input Keyway: | 3/16 X 1.63 in | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.965 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 690310016787 | Weight: | 55.00 LB |

