Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H25 115
Part #:XH1510
Catalog #:300Q180H25 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | D: | 4 |
| L: | 4.5 in | N: | 4.19 |
| H: | 3.25 in | F: | 2 |
| B: | 5.5 | K: | 8.88 in |
| P: | 6.25 in | J: | 6.45 in |
| M: | 8.38 | C: | 7 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 1/4x1/8 | Efficiency: | 80 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3.36 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460639093 | Weight: | 69.00 LB |

