Engineered Steel Chain
Regal Rexnord engineered class industrial chain is designed and manufactured to be the longest wearing chains in the most demanding applications. The result is products which provide our customers with increased productivity, reliable & continuous operation, reduced replacement costs, and less manufacturing downtime.
Features & Benefits
- Engineered interference fit construction designed to increase chain fatigue life and wear life.
- Industry leading case depth for maximum wear life.
- All components are manufactured to exact tolerances to provide optimal performance.
- Circumferentially induction hardened or selectively induction hardened pins based on chain application for a balanced combination of wear resistance and toughness.
Products


Elevator Chain
Regal Rexnord's elevator chains are used in high load systems. They use pins that are induction-hardened through a proprietary process that accurately controls the metallurgy of the pin. The resulting hardness features allow for both shock-loading strength and wear resistance in a hostile environment.
Brands
Talk To Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.