Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-40-62
Part #:2765915
Catalog #:B8MCS-40-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 40 | Flange (mm): | 110.0074 mm |
| Width (mm): | 62 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 101.854 mm |
| Outside Diameter (mm): | 100.2538 mm | Bore (Max) (mm): | 53.975 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460615561 | Weight: | 3.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

