Duralon & Tuflite Filament Bearings | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Duralon & Tuflite Filament Bearings
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
Duralon & Tuflite Filament Bearings

Edit

Explore
    • About Filament
    • Duralon Bearings
    • Tuflite Bearings
    • Literature
    • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Duralon Tuflite brand banner with products


Regal Rexnord composite filament-wound bearings are on the cutting edge of bearing technology. These filament-wound bearings are engineered for versatility, seamlessly integrating into numerous applications, and requiring minimal maintenance, thanks to their self-lubricating, corrosion-resistant design. The unique woven polytetrafluoroethylene (PTFE) fiber-liner eliminates the need for lubrication, while the fiberglass and epoxy resin matrix ensures flexibility, strength, and lightness. Ideal for reducing maintenance time and cost, Regal Rexnord filament bearings streamline efficiency in even the most demanding environments.

Choose dependable Duralon™ bearings for various applications such as construction equipment, material handling cranes and forklifts, hydraulic & pneumatic cylinders, recreational vehicles, and food packaging machinery. 

Trusted Tuflite® bearings are built to meet the demanding needs of commercial and military aerospace, naval, military land vehicle, and space applications.

Why Choose Composite Bearings?

Composite bearings offer an advantage to our customers by providing a high strength product with longer life, reduced maintenance, and tighter tolerances. Duralon and Tuflite has been a trusted name in bearings for 50+ years.

Application and Design Technical Expertise

We provide our trusted engineering expertise to support and guide you in solving application challenges. This includes conducting product testing at the Regal Rexnord™ Manufacturing R&D Center, our in-house testing facility to ensure the performance of the design exceeds your demand requirements.

Industry-leading Delivery Time

Standard products have a lead time of three weeks, and small quantity orders have a lead time of five business days. Most custom designed products have a lead time of 3-5 weeks. 

Lightweight Solutions

These filament bearings reduce maintenance costs while providing 77 percent less weight than steel bearings and 30 percent less weight than aluminum bearings. They offer easier handling and overall reduced equipment weight for an extra-long life in demanding applications, such as in water and other liquid exposed environments.

Multiple Configurations and Custom Designs

For your specific needs, our experienced engineers offer multiple configuration options and customized designs with dimensionally tight tolerance to optimize performance and extend bearing life in critical operational use. Several active design patents and more than 4,200 standard and special bearing designs are associated with Duralon, that our engineering team has developed for a variety of end-use applications. 

Rugged Performance

Our self-lubricated designs maintain peak performance throughout the product life minimizing maintenance costs and improving operational productivity. 

Unique Composition

Duralon Filament Bearings offer a broad range of engineered performance product combinations. The unique combined architecture of Teflon® fiber, fiberglass filament and epoxy resin offer a nonmetallic self-lubricating bearing that reduces friction, wear, enhancing long term durability and design efficiency. 



Featured Products

Duralon Thinwall Straight Sleeve Filament Bearing

Duralon

Innovative Duralon filament wound bearings are made from corrosion-resistant fiberglass and epoxy resin, making them tough, lightweight, and easily customized.

Duralon Tuflite

Tuflite

Tuflite filament wound bearings are the original non-metallic, self-lubricating, composite bearing. These bearings are designed the Aerospace industry.




Features and Benefits

 Features

Benefits

 Strength

 Applications that have 30,000 psi dynamically

Optimizes strength/weight ratio

 Corrosion Resistance   Resists galvanic and fretting corrosion
 Self-lubricating

Eliminates lubricant contamination 

Operates above or below useful temperature of lubricants

Eliminates complex lubrication systems

Minimizes slipstick problems

 Seizure Resistance  Minimizes galling and scoring
 Lightweight         77% of steel weight, 30% of aluminum - easier, handling, reduces equipment weight 
 Non-metallic

Electrical insulation

Reduces noise volumes

USDA approved for non-contact use




Configurations and Product Options Available

Configurations

Product Options

 Straight Sleeve Bearings    

Round Bore Diameter - 1/8" to 26"

PTFE fabric on ID bore and optional on OD

 

 Shaped Bore    

Bore Diameter - 1/4" to 3"

Square Bore, Hex Bore, and other shapes

 

 Linear Bearings

Bore Diameter - 1/4" to 4"

Available in open configuration to clear pedestal shaft mounts

 Flange Bearings

Bore Diameter - 1/8" to 26"

Available with or without woven PTFE liner on the flange face

 Thrust Washers  Outer Diameter - 3/8" to 18"
 Spherical Annular  Bore Diameter - 1/4" to 6"
 Actuator Bearing

Bore Diameter - Consult Regal Rexnord™ Engineering

Bore shapes - helical and threaded

Other shapes and sizes available upon request.