Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V33X 1 1/8
Part #:1059823
Catalog #:2F3V33X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2F3_SheaveMaster | Material: | Cast Iron |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 3.3 | Outside Diameter (in): | 3.35 in |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | 3V | Bore Type: | Finished with Keyway and SS |
| Pulley Construction: | Plain | Overall Width (in): | 1.5625 |
| Face Width (in): | 1.0938 | Keyway Size: | .250 |
General Specifications
| UPC: | 662289259298 | Weight: | 1.63 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN |

