Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS10112
Part #:3453487
Catalog #:NCS10112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 10 |
| Hub Projection (in): | 1 in | Outside Diameter (in): | 11.4 in |
| Face Width (in): | 1 in | Number of Teeth/Threads: | 112 |
| Hub Diameter (in): | 2.625 in | Material: | Gray Iron |
| Pitch Diameter (in): | 11.2 in | Length Through Bore (in): | 2 in |
| Bore (Min) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.5625 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289061822 | Weight: | 7.78 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

