Adjustable Motor Bases
Sliding motor bases provide easy and rapid movement of the motor for precise belt tension adjustments. With only a few turns of the adjusting screws, the motor can be quickly adjusted the maximum amount.
Regal Rexnord™ is proud to offer one of the larges selections of V-Belts and belt drive components including sheaves, bushings, belts, and more. See how our Browning™ products can provide you with quality, reliable power transmission solutions.


Sliding motor bases provide easy and rapid movement of the motor for precise belt tension adjustments. With only a few turns of the adjusting screws, the motor can be quickly adjusted the maximum amount.

We offer a compliment line of accessories that are used to properly install and maintain V-belt drives to obtain maximum performance and efficiency.

Our complete line of belts includes FHP, classical, and 3V, 5V, 8V V-belts. In addition, we offer synchronous belts to cover all positive engagement drive needs.

Synchronous belt drives combine the positive timing action of gears with the flexibility, speed and low noise level of belts

Our extensive product offering of V-Belt sheaves and available options fit most application demands while being economical and durable.

Regal Rexnord offers a large selection of split taper, quick detachable (QD) and taper bore bushings to fit a variety of applications and demands.
Upgrading V-belts is a cost-effective way to improve ventilation and air quality. The TorqTitan™ Notched V-Belt also provides energy and cost savings.