Jet Pump Motors | Regal Rexnord Products
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. Pump Motors
  6. Regal Rexnord Jet Pump Motors
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
Regal Rexnord Jet Pump Motors

Edit

Our LEESON and Century brand jet pump motors power water pumping systems for use in homes, farms, cottages or booster systems. These motors are available in fractional to 3HP models, 1800-3600 RPM, up to 122°F ambient temperature, and offer design patents like adjustable start switch, EZ access terminal board, and voltage change devices.


RRN-Products-RRN-electric-motors-ac-motors-nema-jet-pump

Features

  • Carbon or Stainless steel shaft, balanced design, wrench access, capacitor start and run, capacitor start or split phase designs, thermal overload protector, die cast rotor, Class B or F windings, Enclosed electrical canopy design
  • Patented designs: bearing (lock clip), Adjust start switch, EZ Access terminal board with voltage change device
View All Jet Pump Motors



Product Cross Reference

Options

  • 48 and 56 frames with C,HJ,J,Y options
  • 1/3-3 HP
  • 1800 & 3600 RPM
  • 115, 208, 230, 460 Volts
  • Single and 3 phase
  • Drip, Open Drip, and Totally enclosed fan cooled options
  • Rotations: CW,CCW
  • 40C (104F) and 50C (122F) ambient temperature ratings

Applications

  • Residential and light commercial water supply
  • Transfer and circulating pumps



Featured Content


Variable Speed Jet and Booster Pump Motors


How Variable Speed Jet and Booster Pump Motors Can Help You 

Many solutions today utilize induction motors that operate at full (fixed) speed when connected to supply power. VFDs continue to evolve and as they do, so does the entire system approach.


Learn More

Industries of Success


Water Supply and Wastewater Treatment

Water Supply & Wastewater Treatment 




Agriculture and Irrigation

Agriculture & Irrigation 



Food Processing

Food Processing 



Fluid Processing

Fluid Processing



Featured Literature


Jet Pump Product Sheet

Jet Pump Product Sheet



Brands


Century Logo
Leeson Logo