How Variable Speed Jet and Booster Pump Motors Can Help You
Many applications rely on jet pump and booster pump motors. These motors keep water moving for the residential and light commercial segments. Combining pump motors with variable frequency drives can deliver a better user experience. Drives offer several advantages:
- Constant water pressure throughout the entire system.
- Quiet operation.
- Longer equipment life.
- Remote operation.
Understanding Variable Speed and VFDs
Many induction motor-powered pumps operate at full (or fixed) speed when powered on. VFDs are an evolution in motor technology that creates a new approach. Pairing a motor with a VFD allows more control of speed across the full range.
How VFDs Team Up With Modern Technology
VFDs continue to evolve. Newer solutions integrate VFDs and a motor as a single package. Manufacturers design these single packages for specific applications. Single packages allow for easier installation and simplified setup. They also meet unique system operational parameters and application needs. Combining the two optimizes the motor’s capabilities. The motor can also to broaden the torque-speed landscape in a smaller package.
VFDs also bring modern technology to electric motor applications. VFDs allow for the use of IoT networking options like Bluetooth, Wi-Fi, and fieldbus connections. This gives the end user more control over motor output and performance. These enhancements support longer product life, energy savings, SKU reduction, and a better customer experience.
Discover How VFDs Can Power Your Pump Application
Variable speed technology impacts the entire electric motor landscape. For homeowners and commercial buildings, adding a VFD to a water pump can make operation more efficient and less noisy. VFDs can deliver constant pressure control, longer motor lifetime, and increased application flexibility.
Ask our sales team how you can implement variable speed technology into your motor solutions.
Talk to one of our expert sales professionals about how our solutions can efficiently power your business.