Commercial HVAC Motors to Stock for Your Spring and Summer Supply
It may be chilly still, but spring and summer are just around the corner. For most professional repair technicians, building maintenance professionals, and equipment planners, this means stocking up on the products and components your business needs to maintain the fast and reliable service you wish to provide for your customers. We’ve made a list of must have motors for the upcoming warmer weather season. Read on to find out what commercial HVAC motors to stock for your spring and summer supply.
Condenser Fan Motors
Condenser fan motors power the fan blades on HVAC systems in order to blow air across the condenser coil. This critical system component prevents overheating by transferring heat from the unit to the outside, which is vital during the hot summer months.
Century Motors have a wide variety of condenser fan motors, ranging from all angle mounting to outdoor-rated.
Evaporative Cooler Motors
The high energy efficiency of swamp coolers means these are popular systems in places where water restrictions aren’t a large concern. The evaporative cooler fan motor located within turns the blower fan, which emits cooled air throughout the structure. Prevent steamy summer days by stocking up on these motors for your customers.
Century® evaporative cooler motors are recognized as a leading option for residential and commercial evaporative cooler applications. These hardy motors offer moisture resistant features including plated hardware and switch parts, fungus treatment, and double dip varnish treatment.
Exhaust Ventilators
Exhaust ventilators are vital for interior comfort and safety. These little powerhouses push unwanted vapors, odors, and fumes away from workspaces. Although crucial throughout the year for indoor air quality, the heat of late spring and summer months can aggravate conditions, making it imperative for your client’s facility to have a well-functioning exhaust ventilation system.
Fan and Blower Motors
One of the most critical components of a HVAC unit is the fan or blower motor. Cooled air won’t be going anywhere if this breaks; the fan or blower motor pushes outgoing air from the HVAC unit to circulate within an indoor space.
Our units feature a heavy gauge steel frame and base and variable torque on two speed units.
Oil Burner Motors
Warm weather is not what you usually associate an oil burner with, but many facilities have the central air conditioning system tied directly in with the furnace. These systems may have the furnace powering an outdoor compressor and evaporator coil. Stumbling across one of these systems mean you’ll need to keep oil burner motors in stock throughout the warmer months.
Refrigeration Fan Motors
Keep cold things cold this summer with our line of replacement refrigeration equipment motors. These motors have UL recognized components and are CSA certified and feature a patented voltage change device, ensuring they’ll continue working when your clients need them the most.
General Purpose Motors
Be prepared for anything the spring storm season throws your clients’ way with our line of reliable general purpose motors. These motors have UL recognized component listings and CSA certification, making them the perfect fit for a variety of applications.
We hope this list was helpful planning your spring and summer stock necessities. Questions about what motor works best for your needs? Contact our experts on the commercial HVAC team, today!