Roof Top Solution
Challenge
There is demand in the air moving industry for high efficiency, reduced weight, and more advanced technologies. Operation with cost savings on energy enables companies to pay back investments more quickly. Rooftop units have traditionally been very heavy and, therefore, costly. If weights could be reduced, overall unit cost could be as well. Older technologies require a larger footprint and don’t permit radical reductions in energy consumption.
Solution
Incorporating an axial flux motor and drive into a single integrated package reduces weight and size. Variable speed direct drive systems offer higher torques to achieve increases in system efficiencies. These systems substantially reduce weight and initial system cost. Rooftop unit size can be reduced by up to 50%, thus eliminating costly installation.