Unitary Air Conditioning Solution | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. Unitary Air Conditioning Solution
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
Unitary Air Conditioning Solution

Edit

Challenge

The Commercial HVAC industry is in need for high efficiency, smaller size, reduced noise, and more advanced technologies. Operation cost savings on energy enables companies to pay back investments more quickly. Unitary air conditioners have traditionally been noisy: drowning out conversations as well as affecting the ambient background noise levels in an office. If noise can be reduced, the quality of the work environment and productivity can be improved.

Solution

By incorporating an ECM BLDC motor and drive into a single integrated package reduces weight and size. Variable speed direct drive systems offer higher torques to achieve increases in system efficiencies. The motor’s quiet operation reduces the distracting sounds of the blower unit, improving productivity.

Innovations in Solution

HVAC

ECM Motor Fan and Blower Innovation



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Brands

Browning Logo
Genteq Logo
Leeson Logo
Seal Master