Hub City Products | Gear Drives and Speed Reducers
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
  2. Regal Rexnord Family of Brands
  3. Hub City® Gearing
  4. Products
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
Edit
Explore
    • Hub City® Home
    • About
    • Products
    • Custom Products
    • Literature
    • Tools & Resources
    • Contact
    • Mod Drive
  • Sales Representative Locations
  • Find A Distributor
  • Product Cross Reference
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

 

  • Product Categories
  • Branded Products

 

hubcity gearing

Gearing

HUB CITY® power transmission components make up one of the broadest standard product offerings in the industry. Products include bevel gear drives, parallel shaft drives, worm speed reducers and the revolutionary HERA High-Efficiency Right Angle Gear Drives.

View All Gearing >

 


 

Farm Solutions

Farm Products

Farm products and accessories include both PTO and non-PTO solutions. Power ratings are up to 125 HP and include adaptors, splined shafts, couplings and hubs. Overrunning couplers for high-inertia loads and overhung load adapters for hydraulic motors are also part of the product line.

View All Farm Products >

 

 

Clean line

CleanLine™ Gear Drives & Washdown Products

The Hub City® Cleanline™ Gear Drives & Washdown Products include stainless steel or acrylic painted gear drives. Four levels of wash down protection make up the product offering.

 


 

HERA

High Efficiency Right Angle HERA® Gear Drive

One size can replace up to 4 sizes of worm gear drives! Four Models of HERA® drives can replace 12 sizes of worm gear drives! 90% efficiency & Up to 2X more torque in a No-hassle worm gear drive replacement! Available in both cast iron and IP69K rated stainless steel housing materials.

 


 

HUBLOC

HUBLOC® Keyless Bushing System

The HubLoc® bushing system creates a keyless, backlash-free mechanical interference fit that eliminates the micro-movement that causes fretting and cold welding. It is a self-centering design that achieves optimum concentricity and eliminates oscillation in shaft mounted applications

 


 

Power Cubex

PowerCubeX® Gear Boxes

PowerCubeX® worm speed reducers are available sizes from 1.33"" to 10"" center distance, and ratios from 5/1 thru 216,000/1 (single, double and triple reduction). Various input and output types and styles are available.

 


 

Spartan

Spartan™ Aluminum Worm Gear Drives

Spartan™ Worm speed reducers are compact, rugged and lightweight alternatives for design flexibility. Up to 2/3 lighter and 1/3 smaller than comparable cast iron units .