High Efficiency Blower | Genteq OEM Products
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. OEM Products
  5. HEB
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
Explore
  • Genteq® Home

    Aftermarket Products

    OEM Products

    About

    Associations

    Literature

    Evergreen Motor Technical Support

    Tools and Resources

    Genteq Technical Information

    Motor Mastery University

    Contact

    FORTIFI™

    Fronteer™

  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

HEB

HEB Blower

 

Genteq®'s High Efficiency Blower (HEB) provides a double digit improvement on efficiency which using the same trusted Genteq® ECMs that are in these applications today. Utilizing proven EON and Endura Pro motors, the HEB can save up to 50W while operating quieter. It is a cost effective solution to upgrade any forward curved blower system while streamlining manufacturing processes while lowering operating costs for end users.



  HEB with Endura Pro HEB with EON 
Horsepower Range 1/3HP - 1HP 1/3HP - 1HP
Airflow Range 200-2600 cfm 200-2600 cfm
Max Static Pressure 2.75" 2.75"
Max Speed 1200 RPM 1400 RPM
Voltages 115V, 240V, 277V, 460V 20/240V & 120/240/277V
Sound Reduction 
(Vs Competition)
2 dBA 2 dBA
PWM Input (24v) ✔️ ✔️
Constant Torque Control ✔️ ✔️
Constant Airflow Control   ✔️

Features

  • Heavy duty welded aluminum steel is standard on blower assembly
  • ECM Toolbox based programming
  • Low profile to fit most applications
  • Unique blower system removes motor from blower inlet eliminating restriction and improving system efficiency

Benefits

  • Improves Heat Transfer and reduces hot spots
  • Reduces pressure drop across appliance
  • Saves from 10% to 30% of the watts as compared to standard technology blowers
  • Sound quality is equal or superior to standard technology blower systems

Specifications:

  • 9" 10" and 11" diameter wheels from 4" to 11" wide
  • Patented blower housings
  • Operating speed range up to 1400 rpm
  • UL® & cUL recognized system

Applications

  • Air Handlers & Furnaces
  • DOAS Units
  • Water Source Heat Pumps
  • VAV Units and Terminal Boxes
  • Single Pack Vertical Units
  • Fan Coils
  • Biomedical Vent Hoods

 

Design Toolbox

 

Our Design Toolbox software can help select the right blower for your application. Search by airflow, static pressure, and size.

Download Today

Multiple options available with proven Genteq EC Motors. Our DEC Star blower provides the widest range of performance in the smallest package with our proprietary axial motor technology. Our HEB blower is offered with the efficient Endura Pro motor or the constant airflow capabilities of our EON motor. Find the solution that best fits your application.

 

  HEB with Endura Pro HEB with EON  DEC Star
Horsepower Range 1/3HP - 1HP 1/3HP - 1HP 1/2HP - 3/4HP
Max Airflow 200-2600 cfm 200-2600 cfm 200-2100 cfm
Max Static Pressure 2.75" 2.75" 2"
Max Speed 1200 RPM 1400 RPM 1400 RPM
Voltages 115V, 240V, 277V, 460V 20/240V & 120/240/277V 120/240V & 120/240/277V
Sound Reduction 
(Vs Competition)
2 dBA 2 dBA 4 dBA
PWM Input (24v) ✔️ ✔️ ✔️
Constant Torque Control ✔️ ✔️ ✔️
Constant Airflow Control ✔️    
Reduced Width     3/4" Smaller
Extended Range     Perform at up to 1/2" additional static pressure