New Generation of ECM Motors | Regal Rexnord Innovations
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
  2. Regal Rexnord Insights
  3. New Generation of ECM Motors
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
New Generation of ECM Motors

Edit

High Performance Blower Motors for Tough Environments

A new generation of high-performance ECM motors with fully-integrated controls is ideal for the demanding conditions of the commercial laundry industry. These motors deliver stronger performance, higher quality, and improved reliability. What's more, they perform efficiently even in high heat and high humidity.

This advancement from Regal Rexnord brands builds on more than 40 years of BLDC experience in the HVACR industry. It also uses the proven design of our ECM 5.0 PMAC motor as a foundation for better efficiency and long service life.


Commercial Laundry Innovation
 

Motor Solutions for Commercial Laundry

Our brands have supported the commercial laundry industry for more than 100 years. Today, we offer a wide range of high efficiency solutions, including:

  • ECM Fan Motors
  • AC Drives
  • V-Belt
  • HubFlex® Shaft Couplings
  • PMAC Axial Flux Motors
  • NEMA Premium® Motors
  • High Torque Gear Motors
  • PMAC Radial Flux Motors
  • Mounted Bearings
  • Variable Speed Motors

These products help improve system efficiency, reduce operating costs, and support reliable performance in demanding applications.

A High Efficiency Motor Designed for Global Use

The solution includes an IE4 efficient, variable speed motor ranging from ¼ to 1.5 HP at 3600 RPM. It can operate in ambient temperatures up to 50°C.

The motor supports 115–230V single phase and 460V three phase 50/60 Hz operation. This creates a true “world motor”; one that can run in most regions without derating. It also meets global compliance standards, including UL/CSA, CE, RoHS, and WEEE.

Our experts worked with the OEM to develop an optimized mounting system. The result: reduced assembly time on the production floor.

Value for Commercial Laundry OEMs

Our brands make durable, high performance products that operate in harsh environments. Our products meet the harsh demands of the commercial laundry industry. We supply motors, controls, and power transmission solutions that improve uptime and handle demanding conditions.

Our solutions help OEMs and end users:

  • Reduce energy consumption
  • Improve throughput
  • Increase productivity and uptime
  • Support long term sustainability goals

High efficiency mechanical solutions are at the core of what we do. We focus on reliability and performance in applications where failure is not an option.

Efficiency and Value for Laundry and HVAC Systems

LEESON® SyMAX-PRO PMAC. Motors that deliver power dense, high efficiency performance with optional IoT monitoring. They are ideal for chiller fans, ventilation systems, and fan arrays.

LEESON® SyMAX-SRi PMAC. Motors to reduce energy use compared to standard induction motors and offer simple diagnostic capabilities. They support exhaust systems and other ventilation applications.

SealMaster® USRB spherical mounted roller bearings. These bearings provide long bearing life, strong performance, and dimensional interchangeability. The result: lower operating costs.

Browning® high efficiency V belts and variable pitch sheaves. Products that offer long service life and precise adjustability, supporting consistent performance and reduced maintenance needs.

Our expertise extends beyond product design and engineering. We work closely with OEMs to understand application needs and help select the best solution to reduce cost and boost overall equipment performance.

*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Associated Brands

Browning Logo
Leeson Logo
Seal Master

 

Page Updated: March 4, 2026