Century® Products
Century® is an established and respected motor brand with reliable and dependable products for HVAC, pool & spa, and commercial and industrial applications. For nearly 80 years, the Century brand has delivered cutting-edge, high-quality, and energy-efficient solutions to customers all over the world.
Talk to one of our expert sales professionals about how our products can efficiently power your business.
Pool and Spa
VGreen Evo™ Variable Speed Motors
The VGreen Evo™ motor's variable speed design allows it to be programmed at the optimal settings for the pool allowing for energy savings. The VGreen Evo Motor offers ease of installation as a direct drop-in replacement for pool filter pump applications and allows for a simplified user experience with an easy to program user interface, making it the perfect choice for your next pool installation or motor replacement.
Centurion® PRO Motors
Durable and easy-to-install, no other replacement pump motor comes close to a superbly crafted Centurion PRO pool and spa motor. Thanks to Triple Seal™ Protection, the Centurion PRO motor is supported with another line of defense against moisture intrusion into the pump end bearing system.
Guardian® Motor with Safety Vacuum Release System
The Guardian motor with safety vacuum release system (SVRS) is designed to stop the pool pump motor if a blockage is detected. Thanks to this piece of mind product, you can go on enjoying your leisure time without worrying about potential motor damage.
VGreen® 085 / 165 Variable Speed Motor
The VGreen variable speed motor is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor. Available in square flange, C-face and thru bolt configurations, the highly versatile VGreen® variable speed motor can be utilized in pool pump applications ranging from 1/2 to 1.65 total horsepower.
VGreen® 270 Variable Speed Motor
The VGreen 270 variable speed motor is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor. Available in both square flange and C-face configurations, the highly versatile VGreen® 270 variable speed motor can be utilized in pool pump applications ranging from 3/4 to 2.70 total horsepower.
VLink® Wireless User Interface
The VLink wireless user interface offers wireless capability for the VGreen variable speed motors to set, adjust and monitor pump motor schedules from mobile devices. Now, energy conscious pool owners have the ability to wirelessly monitor and manage their VGreen pump motor anytime anywhere!
HVACR
Simplify Your Truck™
What if… You could replace 32 motors with 6? Simplify Your Truck with the universal PSC replacement motors that simplify your life! These motors can help reduce on-truck inventory while at the same time provide the ability to complete more calls on the same day without driving to retrieve a part.
Learn more >4-in-1® Condenser Fan Motors
4-in-1 motors replace hundreds of the most popular 48-frame residential and commercial condenser fan motors currently installed - with "one simple connection." Each PSC motor is designed to replace four different horsepower ratings with just one simple line connection.
Learn more >EconoMaster® Motors
EconoMaster motors are "field-proven" PSC motors that meet, and often exceeds, your installation and performance needs. It’s this special combination of experience, expertise and matchless workmanship that allows us to offer not only a quality electric motor, but one that meets your value expectations.
Learn more >HeatMaster® Motors
HeatMaster motors are 48-frame, PSC, totally enclosed motors designed and engineered for HVAC/R condenser fan applications. The high-torque designs mean that the HeatMaster motor works in even the toughest applications. UL and CSA approved Class F insulation for 70°C max ambient conditions.
Learn more >HeatMaster® Ultra Motors
HeatMaster Ultra motors are 48-frame, PSC, totally enclosed, condenser fan replacement motors suitable for all major brands of HVAC equipment. The motors are specially designed and constructed to handle the higher temperatures that can occur when PSC motors are applied with speed controls. UL and CSA approved Class F insulation for 80°C ambient conditions.
Learn more >MasterFit Pro® Motors
MasterFit Pro motors have enhanced features and include an all-purpose, multi-rating capacitor in every box. These 48-frame, PSC, condenser fan and indoor blower motors replace multiple styles of OEM motors and are designed with multiple mounting options including belly band, resilient mount, thru-bolts or OEM mounts that use holes in the shell.
Learn more >MultiFit® Motors
MultiFit motors' combination of a Multi Mounting System™ feature and a 3-in-1™ multi-horsepower motor design will save the busy HVAC contractor valuable time and money, while adding versatility to their replacement motor inventory. Why stock dozens of 42-frame, PSC, condenser fan motors when six MultiFit motors are all you need?
Learn more >Commercial and Industrial
JuggerNaut® Condenser Fan Motors
Juggernaut® condenser fan motors are used in commercial and residential condenser fans and heat pump applications. They are designed as a drop-in replacement for existing models, to work with variable frequency drives, and withstand high operating temperatures.