Conveyor Technologies from Regal Rexnord
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
  2. Regal Rexnord Products
  3. Conveyor Technologies
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
Edit

Conveyor technologies encompass products ranging from engineered chains and sprockets, Valu Guide™ low friction guide rails to modular plastic belts, mounted bearings, couplings, variable speed motors, gear motors, AC & DC drives, gear drives, and control solutions. Regal Rexnord's track record of innovation continues with the launch of the ModSort® divert and transfer module.

With 120 years of industry focus, Regal Rexnord has the know-how and experience in material and unit handling operations. Our reputation of making quality packaging, bottling & filling conveyor systems, makes us one of the industry innovators in conveying solutions.




Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

Find A Distributor

  • System Plast
  • Rexnord 
Conveying Products

Download the new Global Conveying Products Catalog, a centralized tool for all belt, chain and component accessory information.




Featured Products

1533_XLG_2

Rexnord™ 1533 Series MatTop™ Chain

For decades Regal Rexnord has been on the cutting edge of industry-leading solutions to ensure packer lines run smoothly--the newest solution being the Rexnord 1533 Series MatTop Chain.




Rexnord® 6997 Series MatTop® Chain

Rexnord™ 6997 Series MatTop™ Chain

The new Rexnord® 6997 Series MatTop® Chain is designed to meet the increasing performance demands of Pasteurizer, Warmer, and Cooler (PWC) tunnels. It is ideal for both the food and beverage industries, and can handle a wide range of temperature variation with smooth and stable 90-degree transfers at both infeed and discharge.





Rexnord 1104 Series Flushtop MatTop Chain

Rexnord™ 1104 Series Flushtop MatTop™ Chain

The Rexnord 1104 Series Flushtop MatTop Chain has an optimized flushtop design for high-speed critical conveying applications,and is a NEW UPGRADE for both Rexnord® 1000 Series FlatTop and FlushGrid Chains and System Plast® 2250 FlatTop and FlushGrid Chains.




bakery spiral conveyor belt with bread

Rexnord™ 6400 Series KleanTop™ Plastic Spiral Cage Belt

The Rexnord® 6400 Series KleanTop® Plastic Spiral Cage Belt is a new product designed to handle the increasing needs of the food processing industry. By increasing throughput and/or belt life, the 6400 Series helps food plants improve productivity and run more efficiently.





Rexnord Chain

Rexnord™ Curve System with 1540 Series MatTop™ Chain

The Rexnord Curve System with 1540 MatTop Chain is one of the latest offerings from Regal Rexnord, created for conveyor lines requiring a zero tangent 180 or 90-degree curve.




KleanTop-Pactitan-Pro-Metal-Belt-Feature

KleanTop™ PacTitan Pro™ Metal Belt

The KleanTop PacTitan Pro Metal Belt features a cutting-edge, patent-pending conveyor belt design and is built to meet the unique needs of food processing industries, including small product handling, tight transfers, and harsh applications.




Modsort-Systems

ModSort™ Systems

The ModSort station is an innovative low-noise, low voltage modular transfer and diverter station. It can easily integrate with new or existing material handling systems. ModSort eliminates the need for a lift, pneumatics, or Z-direction position feedback devices. Users can achieve energy savings from 50-60% when integrating ModSort with a motorized roller-based system.



Product Categories

MatTop Belts collage

Plastic Modular Chains and Belts

MatTop chains and KleanTop belts allow for wider conveying surfaces and increased load ratings versus chain. Our wide selection of standard and heavy duty models provide many product conveying solutions.





Conveying-Chains

TableTop Chains

We engineer conveyor chains to high quality and performance standards. Engineering considerations include wear resistance, mechanical strength, operating temperature and coefficient of friction.






 MatTop and KleanTop Sprockets

Conveyor Sprockets and Wheels

Molded and machined sprockets are available in a variety of teeth and bore sizes, offered for all plastic chain and modular plastic belt products. We design sprockets to help customers increase productivity and improve their working environment.



Conveying-Components

Conveyor Components

Our extensive product offering includes brackets, cross blocks, rods, clips, clamps, ratchet handles, knobs, curves and tracks, return systems, and other components for your conveyor framework. We also have levelers, bi-pod and tri-pod bases, post caps, and threaded tube ends for your conveyor structure support needs.


metal wire mesh belts

Metal Wire Mesh Belts

Regal Rexnord has an accomplished team of 300 engineers, craftsmen, market experts and technicians renowned for producing metal conveyor belts, filtration and wire cloth for industrial and food processing applications. We pioneer the manufacture of precision-engineered belts and continue to excel with a focus on innovation and customer service.


ModSort Transfer

Conveying Systems

Conveying Systems from Regal Rexnord include the ModSort Transfer, Rexnord Curve System, and Automation Solutions. Discover which conveying product line best fits your industry and application.











Resources


glass bottling line

Why Run Dry Matters

Running dry can reduce water usage in your beverage conveying line, saving you money and helping to achieve other benefits in terms of safety, sustainability, and performance.

Run On Demand Polybag Sorters

Benefits of On-Demand Polybag Sorters

Over the last decade, the need for small parcel sorting automation has increased. The COVID-19 pandemic put that need into overdrive. Conveying automation has helped the unit material handling industry to keep up with increasing demand. But there are many other benefits of automated conveying to consider.

Package Handling Process

How to Reduce Package Handling Damage and Errors

Damage to packages is a growing pain point in warehouse distribution. When packages, containers or totes are forced against the rail or ride against it, they can get caught up or jammed. Replacing metal side guides on a conveyor with plastic or beaded guide rail is the best way to reduce this type of package damage.

Dry Running Conveyor

How to Maximize Conveying Efficiency

Want to reduce water usage, increase energy efficiency and minimize downtime in the food and beverage industry? Learn how conveyor technologies like premium materials and dry run can help.

Conveyor Upgrade

You’re Ready to Upgrade Your Beverage Conveying Line...Now What?

Before you dive headfirst into expansions or upgrades to your beverage conveying and packaging line, keep these factors in mind to optimize your overall efficiency. Learn more about key products and topics to consider.

System Plast SpeedSet system on a bottling line

Benefits Of Reducing Guide Rail Changeover Times

Conveyors for filling and packaging products are usually designed for one product size, with little room for variation. Changes in demand and container sizes pose challenges for operations teams. Read more…






Conveyor Technologies Literature

Visit the literature library to access our collection of System Plast product brochures, catalogs and manuals.



Videos

ModSort Station Solves Transfer And Diversion Problems

The ModSort station is a low-noise, low voltage modular transfer/diverter station. It can easily integrate with new or existing systems. ModSort eliminates the need for a lift, pneumatics, or Z-direction position feedback devices.

System Plast® Beadrail

System Plast® Nolu®-S Wear Strips

 

Brands

Cambridge Logo
Modsort Logo
Rexnord Logo
System Plast Logo
Value Guide