Pool and Spa Products | Century | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Century®
  4. Century® Products
  5. Pool and Spa Motors
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
Century Logo

  • Global Service Network Global Service Network
  • Where to Buy Where to Buy
  • Users Sales Rep. Login
  • Global Service Network Sales Representative Locations
  • Century Biz 
 
  • facebook
  • twitter
  • youtube



Pool and Spa Motors

Edit


Explore
    • Century® Home
    • About Century
    • Century Products
    • Tools & Resources
    • Literature
    • Request a Quote
    • Training
    • Blog
  • Distributor Locator
  • Sales Representative Locations
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

New DOE regulations are here.
View our regulation guide to stay ahead.

century pool and spa banner

For your most relaxing applications, Century® pool pump motors have you covered to ensure your summer and leisure activities stay up and running.

The Century® brand offers a full line of high-quality pool and spa replacement pump motors like the VGreen® line of variable speed motors, and the Centurion® Pro replacement motor.


 
Contact your local pool distributor, today!

Search Catalog by Brand


VGreen Evo Logo
vgreen logo with wave
centurion pro premium pool & spa motors logo



Branded Products


Century connect technology motors

Century Connect™ Technology

Century Connect™ technology is functionality integrated in the VGreen Evo® motor, allowing for universal communication with compatible automation systems.





VGreen Evo Speed Motor

VGreen Evo® Variable Speed Motors

The VGreen Evo® motor's variable speed design allows it to be programmed at the optimal settings for the pool allowing for energy savings. The VGreen Evo Motor offers ease of installation as a direct drop-in replacement for pool filter pump applications and allows for a simplified user experience with an easy to program user interface, making it the perfect choice for your next pool installation or motor replacement.





Centurian Pro

Centurion® PRO Motors

Durable and easy-to-install, no other replacement pump motor comes close to a superbly crafted Centurion PRO pool and spa motor. Thanks to Triple Seal™ Protection, the Centurion PRO motor is supported with another line of defense against moisture intrusion into the pump end bearing system.





Guardian

Guardian® Motor with Safety Vacuum Release System

The Guardian motor with safety vacuum release system (SVRS) is designed to stop the pool pump motor if a blockage is detected. Thanks to this piece of mind product, you can go on enjoying your leisure time without worrying about potential motor damage.





VGreen® 085 / 165 Variable Speed Motor

VGreen® 085 / 165 Variable Speed Motor

The VGreen variable speed motor is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor. Available in square flange, C-face and thru bolt configurations, the highly versatile VGreen® variable speed motor can be utilized in pool pump applications ranging from 1/2 to 1.65 total horsepower.





VGreen® 270 Variable Speed Motor

VGreen® 270 Variable Speed Motor

The VGreen 270 variable speed motor is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor. Available in both square flange and C-face configurations, the highly versatile VGreen® 270 variable speed motor can be utilized in pool pump applications ranging from 3/4 to 2.70 total horsepower.





Resources and Solutions

Upgrading From a Single Speed Motor to a Variable Speed Pump Motor

What if upgrading from a single speed motor to variable speed motor could be as simple as bolting on a new motor?


VGreen® Variable Speed Motors

VGreen motors run cooler, quieter, are simple and fast to install and last longer.


New Department of Energy (DOE) Pool Pump

Department of Energy (DOE) Dedicated Purpose Pool Pump (DPPP) regulations take effect in July 2021 and will require a variable speed pool pump and motor.


Top 5 Reasons to Convert Your Pool Pump Motor

Upgrading your pool pump to the Century® VGreen® line of variable speed replacement pump motors has a tremendous impact on your pool experience and energy savings.


Why The VGreen EVO™ Motor

Century just rolled out its newest and most advanced motor yet, the VGreen EVO™ variable speed motor.


Winter is Ready, Are You?

The dreaded time of year for every pool owner here, it’s time to close your pool for the season. So, where do you even begin? The following list of tips will help you make sure you successfully close your pool and are ready to go when the season starts back up.