Evergreen® DS Motor Replacement for Dual Shaft Induction Motors
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. Aftermarket Products
  5. Evergreen® ECM Motors and Control Modules
  6. Evergreen® DS Motors
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
Evergreen® DS Motors

Edit

Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.


Evergreen® DS Motors Replacement for Dual Shaft Induction Motors


Replacement for Dual Shaft Induction Motors

The Evergreen® DS dual shaft motor easily replaces most permanent split capacitor (PSC) motors in modular building applications. Designed to replace direct drive, dual shaft induction motors found in HVAC indoor blower motor applications with forward curved (squirrel cage) blower wheels.

The Evergreen DS literature page contains more detailed information including brochures, guides, and product instructions.

Features

  • One motor replaces the following ratings:
    • 3/4, 1/2 & 1/3 horsepower
    • 1070 RPM
    • Direct drive - 48 frame
    • Dual voltage (120-240 VAC)
    • Dual rotation
  • Pedestal or belly band mount
  • No capacitor required
  • Connects directly to HVAC system controls
  • No additional relays or Wires needed


Genteq Evergreen Truck

Benefits

  • Reduce truck stock and get the job done
  • Supports MERV 13 filter integration
  • up to 25% energy savings in demand modes
  • up to 75% energy savings in continuous fan mode

Applications

  • Modular buildings
    • Schools
    • Telecom
    • Oil field site
    • Amusement parks
    • Storage containers
  • Fan coils
  • Room air conditioners


EG DS sell sheet application

Where to Buy


Specifications

STOCK HP VOLTS FLA RPM SPEEDS SHAFT
6007DS 3/4 (3/4, 1/2, 1/3) 115/208-230 11.0/6.7 1070 5 6.75" X .5" X 6.75"


EG DS IG motor dimensions

Reliability

  • Encapsulated electronics
  • Electronic overload protection
  • Two year warranty*

*This warranty shall expire twenty-four (24) months from date of installation or thirty (30) months from date of manufacture of the Product, whichever occurs first. Except as stated here, Regal Rexnord standard limited warranty applies. See Terms and Condition of Sale.

Motor mounts for Evergreen motors

The Evergreen DS motor can be mounted with a belly band or resilient ring mount.

 

If a new resilient mount is required, use a mount that fits the dimensions of this motor or use the FASCO® mount listed below.

The Evergreen DS motor is built with a NEMA®* 48 (5.6” diameter) frame for installation in a belly band mount. If the motor being replaced is the same frame size and the motor mount is a belly band mount, it can be reused to mount the Evergreen DS motor. If a new motor mount is required there are multiple Genteq® mounting kits available at HVAC distributors.


Motor Mounting Kits

  • Catalog #35-595: FASCO® resilient mount
  • Catalog #1479: Genteq® 10” bolt circle, NEMA® 48 Frame (5.6" dia.) 3 legs
  • Catalog #1495: Genteq® 11" bolt circle, NEMA® 48 Frame (5,6" dia.) 3 legs
  • Catalog #5K005: Genteq® 13" bolt circle, NEMA® 48 Frame (5,6" dia.) 4 legs

Dealer Toolbelt App

Download the Dealer Toolbelt app and gain access to technical literature, training videos, and ECM cross reference.

The app is available on both Apple Store® and Google Play™.


HVAC Motor replacement options by type and application


Application Indoor Blower Motors Evergreen Motor Model
Furnace Air Handlers
(Includes Package
Systems)
Induction Motors (Shaded Pole or PSC) 
typically built with two brown or purple run capacitor wires
Evergreen IM Motors
Constant Torque ECM Motors (Genteq models X13® or Endura® Pro motors or equivalent competitors product with 24 VAC speed taps) Evergreen EM Motors, 
Evergreen EM Control Modules,
Evergreen CM Motors
Constant Airflow (Variable Speed) ECM Motors (model 2.0, Genteq models 2.3 or Eon® motors). Evergreen VS Motors & User Interface
Constant Airflow (Variable Speed) ECM Motors (Model 2.5 motor) Evergreen VS Motors & 16-4 Pin Adapter
Constant Airflow (Variable Speed) ECM Motors (Genteq motor model 3.0). Evergreen VS Motors

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; Nema: National Electrical Manufacturers Association

Apple Store: Apple Inc.; Google Play: Google LLC.



Genteq® Evergreen® DS Motors



August 15, 2022 (2:43 in length)



Download Video

Download Transcript