Training Videos
Welcome to the Regal Rexnord® Motor Mastery University® video library. To make it easier to find what you are looking for, our videos are categorized by motor type, brand and product line.
Training videos include product specifications and applications, features and benefits, diagnostic and installation support and motor theory. Scroll down to find what you are looking for.
ECM VIDEOS

Introduction to Evergreen® Motors
Genteq® Evergreen line of motors are the smartest choice in the aftermarket, offering ECM replacement with minimal inventory burden, fast and easy installation, and energy savings, which in turn increases the value for the dealer, installer and homeowner. Convert your truck from 32 PSC motors to 3 ECM motors!

Evergreen CM Motors
Replace Constant Torque ECM: The Evergreen CM motor, or commercial building series VAV box replacement motor, is designed to replace OEM constant torque ECM indoor blower motors such as Genteq® X13® and Endura® Pro motors.

Evergreen EM Motors
Replace Constant Torque ECM: The Evergreen EM motor is designed to replace OEM constant torque ECM indoor blower motors such as Genteq X13® and Endura® Pro motors.

Evergreen IM Motors
Replace PSC Indoor Blower Motor: The Evergreen IM motor is an Electronically Commutated Motor (ECM) designed to replace an existing Permanent Split Capacitor (PSC), direct drive, indoor blower motor. It is constructed with more than 20 years of proven ECM technology and reliability. Discover how Evergreen IM ECM indoor blower motors optimize IAQ accessories and increase indoor air quality.

Evergreen OM Motors
Replace PSC Outdoor Condenser Fan Motor: The Evergreen outdoor motor, also known as Evergreen OM motor, is an ECM motor designed to replace induction motors (shaded pole or PSC) in outdoor fan applications in HVAC systems. The Evergreen OM motor is now available with remote mount control allowing for all angle mount with a lower profile.

KRYO™ Fortress Commercial Refrigeration Motors
What if you could have reliability, versatility, and efficiency in one refrigeration motor? Introducing Genteq KRYO™ Fortress motors. These awesome motors are built with an IP66/IP67 rating, ball bearings, dual voltage, dual rotation, and a multi-watt rating. And they're also 68% efficient!

Genteq OEM ECM Motors
Everything you need to know about Genteq electronically commutated (ECM) motors in one place including theory, application, operation, diagnostics and replacement. These videos cover constant torque motors (Genteq model X13®), constant airflow (variable speed) motors (Genteq model 2.3 & 3.0) and constant speed motors (Genteq model 142).
INDUCTION MOTOR VIDEOS

Induction Motor Theory
Induction motors include shaded pole, permanent split capacitor (PSC), split phase and three phase. These motors are built in fractional horsepower (FHP) ratings for use in residential and light commercial HVAC, and integral horsepower (IHP) ratings for use in commercial and industrial applications and capacitors. A good foundation of induction motor theory is crucial for a successful career in the HVAC industry.

Century® Induction Motors
Century permanent split capacitor (PSC) replacement motors replace hundreds of the most popular 42-frame and 48-frame outdoor condenser fan and indoor blower motors currently installed. They offer versatile mounting options and replace multiple styles and ratings of OEM motors. These videos will teach you how to install Century motors and reduce your inventory to get the job done. Simplify your truck by replacing 32 motors with 6!
Click here to receive notices when new videos are available. If you have already signed up on our other Motor Mastery University pages, it is not necessary to sign up here.