Products
Product Categories
Washdown Motors
Whether you need a motor that handles an occasional splash or a solution that can handle continuous washdown 24/7, LEESON® Washguard® industrial-duty motors can take it. Choose a solution that’s USDA approved, FDA approved, BISSC certified, or has an IP69 enclosure protection - to name a few.
Farm/Agriculture Motors
For more than 40 years, the LEESON® brand has designed, engineered, and built motor solutions to handle the high-starting loads and severe-duty applications of the Farm/Ag industry. Designs include general purpose, crop dryer, auger drives, fan ventilation, grain stirring and more.
Explosion-Proof Motors
Specialized motors for hazardous environments where fire or explosive agents are present. LEESON® explosion-proof motors meet varying electrical codes including UL Division I or Division II.
Special Voltage Motors
Designed for use where special voltages are required including 575V, 200/400V, or 50Hz commonly found in pumps, compressors, fans, blowers, or other industrial applications.
Variable Speed Motors
Inverter or vector duty motor designed for use in constant torque speed control applications found on conveyors, material handling, pumps, and fans. Models feature varying speed ranges including 4:1, 10:1, 1000:1, and 2000:1 and offer encoders or encoder provisions.
HVAC Motors
Industrial, commercial, and agricultural HVAC fan motors designed for harsh HVAC applications ranging from condenser fans, crop dryer fans, to cooling tower fans.
General Purpose Motors
Hundreds of industrial designed “off-the-shelf” motor solutions including totally enclosed and drip-proof enclosures, rolled steel and cast iron frames, and single or three phase motors. The LEESON® line of general purpose motors can be used in many applications including compressors, conveyors, pumps, fans plus many others.
AC/DC Gearmotors
LEESON® right angle and parallel shaft gearmotors are offered in both AC and DC Designs. These industrial strength gearmotors are designed for reliability and long life in the toughest applications.
Definite Purpose AC Motors
Motors constructed to meet varying application needs ranging from automotive duty, aggregate duty, air compressors, pressure washers, unit handling, to woodworking motors and more.
DC (Direct Current) Motors
Industrial and commercial design DC Motors for low and high voltage applications typically requiring speed adjustment, constant torque throughout speed range and reversing capabilities. Designs include permanent magnet, explosion proof, IEC and washdown rated motors.
Pump Motors
Specialized motors for the pumping industry featuring Jet pump, JM & JP pump, carbonator pump, and fire pump motors with variations for washdown applications or explosion proof environments.
Severe Duty Motors
LEESON® motors designed for harsh environments featuring cast iron frames, totally enclosed enclosures, as well as IEEE-841 designs to withstand the toughest industrial applications found in refineries, mines, foundries, paper and pulp mills, cement plants, and other severe duty applications.
AC Controls
LEESON® Speedmaster® inverters, or variable frequency drives, are feature rich controls offering great process control and operating efficiencies for your AC Motors. With our broad family of controls, we have the solution for your application needs.
Branded Products
eco Ag® Motor
eco Ag® motors are for use in farm ag equipment when you need more efficiency. With the same high torque performance as standard Ag single phase motors, Eco Ag motors offer up to a 22% increase in efficiency over standard ag motors.
ecoSaver™ Motor
Single phase motors developed because of legislation called Small Motor Rule 2015. Motors are designed for use where water and dust exposure is minimal. Suitable for use on pumps, compressors, blowers, fans and other standard industrial applications.
Extreme Duck® Ultra Motor
The Extreme Duck® Ultra Washdown duty motors is Regal’s revolutionary designed stainless-steel motor featuring our full body epoxy encapsulation system. Our patented solutions ensure greater reliability and uptime by providing maximum protection in the most demanding and harshest washdown environments.
FHP® AC Inverter
The FHP® Series are volts/hertz-type AC inverters that are simple to set-up and calibrate. These compact designs maintain the industry standard for mounting hole location.
LEESON® Gearmotors
Parallel shaft gearmotors are available from stock in both AC and DC designs. All parallel shaft gearmotors are designed for reliability and long life. Models ranging from 10 through 1100 inch-pounds are available off-the-shelf from one of our warehouses.
LEESON® PASSPORT Motor
These motors meet North American performance standards, premium energy efficiency mandates, and have 1.15 service factors. Typically used for replacement on machine tools, textile tools, textile machinery and other equipment with metric dimensions but requiring the high torque and performance of motors designed for use in North America.
Platinum e™ Motors and Drives
The Platinum e™ permanent magnet AC (PMAC) motors and drives are our ultra efficient™ line of motors and drives exceeding the efficiency of traditional AC induction motors. The Platinum e™ line increases efficiency, lowers maintenance costs, and provides greater uptime.
Premium Duck™ Motor
The Premium Duck™ motors are proven performers in clean room and severe chemical-processing applications involving frequent washdown with nitric acid and caustic lye. IP56 enclosure for use in applications such as pharmaceutical, food processing, dairy, chemical processing, and beverage and bottling industries.
Speedmaster® Inverter Drives
As the demand for tighter process control and greater operating efficiency grows, look for the easy-to-use, cost-effective inverters and complete motor and drive solutions. Our two distinct families of inverter offer specific benefits in many adjustable speed applications.
SST Duck™ Motor
The SST Duck™ Wash Down Duty® motors are designed for ultra-clean operations where a paint-free motor is needed. All stainless-steel external components withstand severe washdown environments found in food and beverage processing as well as pharmaceutical or chemical processing.
Wattsaver® e Plus Motor
The Wattsaver® e Plus motor are designed to meet severe duty environments that you find in applications such as chemical plants, foundries, pulp and paper mills, waste management facilities and above ground mines.
WATTSaver® Motor
The WATTsaver® line of premium efficiency motors feature the IRIS® voltage-spike-resistant insulation system for reliable performance in general purpose applications.
White Duck™ Motor
The White Duck™ motors are designed for an occasional washdown. Coated in a high-gloss, high-durability, USDA-approved white epoxy finish, White Duck™ motors are a perfect fit in conveying, bottling, food packaging, pumping and fan applications.